DCPA10515DEVM-868 DCPA10515D 1W, Dual Output, Isolated Power Module EVM top board image

DCPA10515DEVM-868

DCPA10515D 1W, Dual Output, Isolated Power Module EVM

Pricing

Qty Price
+

Features for the DCPA10515DEVM-868

  • 4.5V to 5.5V Input Voltage Range
  • Dual Output +15V and -15V
  • 1500-V Isolation (Operational)
  • Provides up to 1W of output power

Description for the DCPA10515DEVM-868

The DCPA10515DEVM evaluation board allows quick and easy evaluation of the DCPA10515, 1W isolated power module. The DCPA10515 device is an isolated 5V input, Dual +15V & -15V output, 1W power module. The evaluation board has several test points and jumpers to easily evaluate the DCPA10515D operation.

Pricing

Qty Price
+