DIP-ADAPTER-EVM <p>DIP adapter evaluation module</p> angled board image

DIP-ADAPTER-EVM

DIP adapter evaluation module

Pricing

Qty Price
+

Features for the DIP-ADAPTER-EVM

  • Simplifies prototyping of SMT ICs
  • Supports six common package types

Description for the DIP-ADAPTER-EVM

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

The DIP-ADAPTER-EVM kit supports six of the most popular industry-standard packages, including:

  • D and U (SOIC-8)
  • PW (TSSOP-8)
  • DGK (MSOP-8, VSSOP-8)
  • DBV (SOT23-6, SOT23-5 and SOT23-3)
  • DCK (SC70-6 and SC70-5)
  • DRL (SOT563-6)

Pricing

Qty Price
+