Features for the DIP-ADAPTER-EVM
- Simplifies prototyping of SMT ICs
- Supports six common package types
Description for the DIP-ADAPTER-EVM
Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.
The DIP-ADAPTER-EVM kit supports six of the most popular industry-standard packages, including:
- D and U (SOIC-8)
- PW (TSSOP-8)
- DGK (MSOP-8, VSSOP-8)
- DBV (SOT23-6, SOT23-5 and SOT23-3)
- DCK (SC70-6 and SC70-5)
- DRL (SOT563-6)