DLP-7970ABP TRF7970A NFC transceiver BoosterPack™ plug-in module angled board image

DLP-7970ABP

TRF7970A NFC transceiver BoosterPack™ plug-in module

Pricing

Qty Price
+

Features for the DLP-7970ABP

  • Compatible with NFCLink Library
  • Compatible with MSP430G2x LaunchPad
  • Compatible with C2000 LaunchPad
  • Compatible with TIVA C Series LaunchPad
  • Compatible with Hercules LaunchPad
  • 13.56MHz HF RFID Reader/Writer
  • Supports ISO 15693, 18000-3, 14443A/B, and FeliCa
  • RFID/NFC Reader, NFC Peer, or in Card Emulation mode
  • NFCIP-1 (ISO/IEC 18092) and NFCIP 2 (ISO/IEC 21481)
  • On-board Antenna
  • FCC/IC Modular Approvals in Place
  • Operational Power Supplied by LaunchPad

Description for the DLP-7970ABP

The third party provider DLP Design NFC/RFID BoosterPack (DLP-7970ABP) is an add-on board designed to fit all of TI’s MCU LaunchPads.

This BoosterPack allows the software application developer to get familiar with the functionalities of TRF7970A Multi-Protocol Fully Integrated 13.56 MHz NFC/ HF RFID IC on their Texas Instruments Embedded microcontroller platform of choice without having to worry about developing the RF section.

Take a look at the example code software for the TRF7970A NFC BoosterPack

Disclaimer: DLP Design, Inc. is not associated with DLP® products of Texas Instruments.

Pricing

Qty Price
+