DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module angled board image

DLP3030Q1EVM

DLP3030-Q1 Electronics Evaluation Module

Pricing

Qty Price
+

Features for the DLP3030Q1EVM

  • Complete DLP3030-Q1 electronic subsystem
  • Runs off a single +12V DC power rail
  • HDMI interface for video feed
  • Windows GUI for configuration and control
  • LED power, photo diode, & LED thermistor connectors

Description for the DLP3030Q1EVM

The DLP3030Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP3030-Q1 automotive chipset. The DLP3030-Q1 chipset consists of a 0.3” WVGA (864 x 480) DMD and the DLPC120-Q1 DMD controller. When combined with optics, RGB LEDs and a photodiode, this EVM can be used to develop an automotive grade DLP projector or picture generation unit for applications such as head-up display or interior projection systems. The EVM’s major functional blocks include the DLP3030-Q1 chipset, LED control and drive circuitry, and power management.

Pricing

Qty Price
+