DP141RLJEVM DP141 DisplayPort Linear Redriver Supporting RBR, HBR, HBR2 and HBR3 (12Gbps) Evaluation Module angled board image

DP141RLJEVM

DP141 DisplayPort Linear Redriver Supporting RBR, HBR, HBR2 and HBR3 (12Gbps) Evaluation Module

Pricing

Qty Price
+

Features for the DP141RLJEVM

  • Plug and play design
  • The EVM operates off of the 5V VBUS from microAB USB connection(J13).  OR either 5V or 3P3V can be provided via test headers provided on board: 5V via TP3, 3P3V via J11
  • The EVM has two standard DisplayPort connectors
  • The DP141 settings are configurable through the test configuration headers provided on the board

Description for the DP141RLJEVM

The DP141 EVM is designed to evaluate DP141 device at a system level using standard DisplayPort connection.  The EVM provides standard DP connectors which can be utilized to connect to a DisplayPort source or sink systems to evaluate DP141 settings.

Pricing

Qty Price
+