DP159RGZEVM DP159RGZEVM Evaluation Module top board image

DP159RGZEVM

DP159RGZEVM Evaluation Module

Pricing

Qty Price
+

Features for the DP159RGZEVM

  • Plug and play design
  • I2C programming interface for external I2C host connection
  • Local I2C Access through USB Interface via TUSB3410
  • A DC Power Jack (J9) to accept a 5-V wall power adapter. Alternately, it is possible to power the EVM by connecting a USB Micro cable from J13 to a USB host and setting SW2 to position 3
  • Configuration available through jumpers

Description for the DP159RGZEVM

The DP159RSBEVM is a PCB created to help customers evaluate the DP159 device for video applications.  The EVM has a DP connection for the source and a HDMI connection for the sink.  J2 is a standard DP connector (Molex 47272-0001).  P2 is a standard HDMI connector (Molex 4715-10001).  There is a third video connection on the board for a HDMI source (P1), this function is not installed on the DP159RGZEVM.

Pricing

Qty Price
+