Features for the DRV10964EVM
- Power Supply Voltage Range: 2.1 V to 5.5 V
- Onboard analog potentiometer for speed control
- Startup configuration can be tuned through 'CONFIG' pin
- Jumper configuration for FG signal and FR (direction of rotation)
Description for the DRV10964EVM
The DRV10964EVM evaluation module (EVM) serves as a user-friendly evaluation kit to demonstrate TI's brushless motor driver DRV10964. The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market. The DRV10964EVM supports sensoreless Brushless DC motors for laptop, PC and tablet applications. The DRV10964EVM comes with a preconfigured IC and can be used to drive a variety of motors.