DRV120EVM Evaluation Module for DRV120 angled board image

DRV120EVM

Evaluation Module for DRV120

Pricing

Qty Price
+

Features for the DRV120EVM

  • Voltage supply operation range: 6-26V DC
  • Connection of a any solenoid through a connector and wires
  • Easy setting of tunable parameters (OSC frequency, PEAK current, HOLD current) with potentiometers
  • Setting of KEEP time with a replaceable capacitor

Description for the DRV120EVM

The DRV120EVM uses the DRV120A 14-pin TSSOP packaged version of DRV120 a power saving current controlled solenoid driver. The EVM operates with full-rated performance from a 6-26V DC supply, enables easy control of all the adjustable device parameters and allows the connection of any solenoid through a connector.

The user's guide describes the characteristics, operation, and use of the Texas Instruments DRV110 and DRV120 evaluation modules (EVMs). This EVM is designed to help the user easily evaluate and test the operation and functionality of the DRV120 driving a solenoid. This user's guide includes setup instructions for the hardware, printed-circuit board layouts for the EVM, a schematic diagram and a bill of materials.

Pricing

Qty Price
+