Features for the DRV425-BUSBAR-EVM
- Current range up to 100A
- Non-Invasive (Isolated) measurement
- Complete assembly
- Open-loop current sensor
- Accurately measure AC and DC currents
Description for the DRV425-BUSBAR-EVM
The DRV425-BUSBAR-EVM is a complete bus bar assembly that is a non-invasive (isolated) current measurement solution up to ±100A. This assembly includes bus bar with a circular cutout, insert, PCB, isolated standoffs, terminal blocks, and interface cable assembly to enable high current measurement right out of the box.