Features for the DRV425EVM
- Integrated fluxgate in a 4x4mm package
- Internal or external reference capabilities
- Flexible filter bandwidth settings
- Error and Over Range flag access
- Enables overall sensor accuracy <0.1%, best in its class
Description for the DRV425EVM
The DRV425EVM is an evaluation platform for the DRV425, a complete analog front end IC and coil driver for open loop magnetic field sensing applications. The DRV425EVM allows the user to explore all the features of the DRV425 device.