DRV8840EVM Evaluation Module for DRV8840 top board image

DRV8840EVM

Evaluation Module for DRV8840

Pricing

Qty Price
+

Features for the DRV8840EVM

  • 5A Peak / 3.5A RMS Current Output
  • Wide Operating Voltage: 8.2 to 45V
  • Low RDSON (200mR LS+HS)
  • Cycle-by-Cycle Inrush Protection
  • Brake and Coast Modes Supported
  • Thermal and Short Circuit Protection
  • All Critical Control and Status Signals Brought Out to Test Headers
  • Includes a MSP430F1612 MCU for Signaling and Control

Description for the DRV8840EVM

The DRV8840 evaluation module consists of a 5.0A, single-H-bridge motor driver with a Phase/Enable control interface and a small number external components that can be used to drive a single brushed DC motor. The on-board MSP430 MCU + software/GUI provides signaling and control and supports PWM speed control. With the DRV8840EVM, designers can quickly and easily evaluate the performance of DRV8840 motor driver in their specific application.

Pricing

Qty Price
+