DRV8870EVM DRV8870 H-Bridge PWM Motor Driver Evaluation Module angled board image

DRV8870EVM

DRV8870 H-Bridge PWM Motor Driver Evaluation Module

Pricing

Qty Price
+

Features for the DRV8870EVM

  • 6.5V to 45V Operating Supply Voltage Range
  • On board 5V Regulator
  • Adjustable PWM Duty Cycle
  • Adjustable Current Regulation

Description for the DRV8870EVM

The DRV8870 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8870 integrated circuit from Texas Instruments. The EVM includes a 5V regulator and PWM generator. A single power source is required to evaluate the DRV8870.

Pricing

Qty Price
+