DRV8871EVM DRV8871 H-Bridge PWM Motor Driver Evaluation Module top board image

DRV8871EVM

DRV8871 H-Bridge PWM Motor Driver Evaluation Module

Pricing

Qty Price
+

Features for the DRV8871EVM

  • 6.5V to 45V Operating Supply Voltage Range
  • On Board 5V Regulator
  • Adjustable PWM DUty Cycle
  • Adjustable Current Regulation

Description for the DRV8871EVM

The DRV8871 evaluation module demonstrates the capabilities and performance of the DRV8871 integrated circuit from Texas Instruments. The EVM includes a 5V regulator and PWM generator. A single power source is required to evaluate the DRV8871.

Pricing

Qty Price
+