DRV8872EVM DRV8872 H-Bridge PWM Motor Driver Evaluation Module angled board image

DRV8872EVM

DRV8872 H-Bridge PWM Motor Driver Evaluation Module

Pricing

Qty Price
+

Features for the DRV8872EVM

  • 6.5V to 4.5V Operating Supply Voltage Range
  • On board 5V regulator
  • Adjustable PWM duty cycle

Description for the DRV8872EVM

The DRV8872 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8872 integrated circuit from Texas Instruments. The EVM includes a 5V regulator and PWM generator. A single power source is required to evaluate the DRV8872.

Pricing

Qty Price
+