DS90LV011-12AEVM Single channel LVDS driver and receiver evaluation module angled board image

DS90LV011-12AEVM

Single channel LVDS driver and receiver evaluation module

Pricing

Qty Price
+

Features for the DS90LV011-12AEVM

  • DS90LV011A:  Converts Single-Ended LVTTL/LVCMOS to Differential LVDS
  • DS90LV012A:  Converts Differential LVDS to Single-Ended LVTTL/LVCMOS
  • > 400 Mbps (200 MHz) Switching Rates
  • Single or Dual Supply Operation:  3.3 V

Description for the DS90LV011-12AEVM

The DS90LV011-12AEVM is an evaluation module designed for performance and functional evaluation of the Texas Instruments DS90LV011A 3-V LVDS  Differential Line Driver and DS90LV012A 3-V LVDS Differential Line Receiver. With this kit, users can quickly evaluate the output waveform characteristics and signal integrity supported by the DS90LV011A and DS90LV012A. Header pins allow access to the DS90LV011A and DS90LV012A inputs and outputs and also facilitate connection to lab equipment or user systems for performance evaluation.

Pricing

Qty Price
+