LM26001EVAL 1.5A Switching Regulator with High Efficiency Sleep Mode angled board image

LM26001EVAL

1.5A Switching Regulator with High Efficiency Sleep Mode

Pricing

Qty Price
+

Features for the LM26001EVAL

  • 10 uA typical Iq in shutdown mode
  • 3.0V minimum input voltage
  • 4.0V to 38V continuous input range
  • 1.5% reference accuracy
  • Cycle-by-cycle current limit
  • Adjustable Frequency (150 kHz to 500 kHz)
  • Synchronizable to an external clock
  • Power Good Flag
  • Forced PWM function
  • Adjustable Soft-start
  • TSOOP-16 exposed pad package
  • Thermal Shut Down

Applications

  • Automotive Telematics
  • Navigation systems
  • In-Dash Instrumentation
  • Battery Powered Applications
  • Stand-by power for home gateways/set-top boxes

 

Description for the LM26001EVAL

LM26001 1.5A Switching Regulator with High Efficiency Sleep Mode

Pricing

Qty Price
+