LM3241TLEVAL/NOPB

LM3241TLEVAL 6MHz, 750mA Miniature, Adjustable, Step-Down DC-DC Converter for RF Power Amplifiers

Pricing

Qty Price
+

Features for the LM3241TLEVAL

  • 6MHz (typ.) PWM Switching Frequency
  • Operates from a Single Li-Ion Cell (2.7V to 5.5V)
  • Adjustable Output Voltage VOUT = 2.5 x VCON (0.6V to 3.4V)
  • 750 mA Maximum Load Capability
  • Automatic ECO/PWM mode change

Description for the LM3241TLEVAL

The LM3241 is a DC-DC converter optimized for powering RF power amplifiers (PAs) from a single Lithium-Ion cell; however, it may be used in many other applications. It steps down an input voltage from 2.7V to 5.5V to an adjustable output voltage from 0.6V to 3.4V. Output voltage is set using a VCON analog input for controlling power levels and efficiency of the RF PA.

Pricing

Qty Price
+