Features for the LM3549SQEVNOPB
- Over Current Protection
- Over Temperature Protection
- I2C Compatible Interface
- Under-Voltage Lockout
- LED Open and Short Protection
Description for the LM3549SQEVNOPB
The LM3549 is a high power LED driver with up to 700mA output current. It has three constant current LED drivers and a buck boost SMPS for driving RGB LEDs with high efficiency. LED drivers are designed for sequential drive so only one driver can be enabled at a time. LED driver output current settings can be stored to integrated non-volatile memory which allows stand-alone operation without I2C interface. Non-volatile memory is rewritable so current setting can be changed if needed. This evaluation module allows for the full functionality of the device to be verified.