Features for the LM3561EVM
- Software controlled
- On board camera flash LED
- Convenient test points for all I/O's
Description for the LM3561EVM
The LM3561EVM is a complete demonstration system for the LM3561 600mA Single LED Driver. The LM3561EVM consists of an evaluation board, a USB Interface module, and downloadable software. Communication from PC to device is via the downloadable software and the included USB2ANY USB Interface Board. The evaluation board provides an on board high current white LED as well as test points for each input/output on the device.