LM5001BSTEVAL/NOPB LM5001BSTEVAL - Wide Vin Switch Mode Regulator Evaluation Module angled board image

LM5001BSTEVAL/NOPB

LM5001BSTEVAL - Wide Vin Switch Mode Regulator Evaluation Module

Pricing

Qty Price
+

Features for the LM5001BSTEVAL

  • Input operating range: 16 to 36V
  • Output Voltage: 48V
  • Output Current: 0 to 150 mA
  • Measured Efficiency: 91% @ 150 mA, 86% @ 75 mA
  • Frequency of Operation: 240 kHz
  • Board Size: 1.75 X 1.75 inches
  • Load Regulation: 1%
  • Line Regulation: 0.1%

 

Description for the LM5001BSTEVAL

The LM5001 boost evaluation board is designed to provide the design engineer with a fully functional power converter based on the boost topology to evaluate the LM5001 high voltage switch mode regulator. The performance of the evaluation board is as follows:

Pricing

Qty Price
+