LM5015ISOEVAL/NOPB

High Voltage Monolithic Two-Switch Forward Isolated DC-DC Converter Evaluation Board

Pricing

Qty Price
+

Features for the LM5015ISOEVAL

  • Input voltage: 36V to 72V
  • Isolated output voltage: 5V
  • Output current: 0A minimum, 2.5A nominal, and 3A maximum
  • Input UVLO threshold: 34V nominal
  • Measured efficiency: 86% (VIN = 48V, IOUT = 2.5A)
  • Switching frequency: 300 kHz
  • Ability to synchronize to external clock
  • Ability to be remote controlled (enable/disable)
  • Two layer PC board and top side component placement configurable as either forward (factory default) or a flyback regulator
  • Board size (WxLxH): 2.5 in. x 3.5 in. x 0.63 in

Description for the LM5015ISOEVAL

High Voltage Monolithic Two-Switch Forward Isolated DC-DC Converter Evaluation Board

Pricing

Qty Price
+