Features for the LMR14006YEVM
- Input range: 4V to 40V
- Output: 5.0V
- Maximum load current: 600mA
- Switching frequency: 2.1MHz
- Board size: 49x52mm
Description for the LMR14006YEVM
The LMR14006YEVM is a fully assembled and tested circuit for evaluating the LMR14006Y Step-Down Converter. The LMR14006YEVM operates from 4V to 40V input (12V nominal) and provides a 5.0V output at 600mA. The board also has jumper connector to enable or disable the converter operation.