LMZ34202EVM 4.5V to 42V, 2A Step-Down Power Module Evaluation Board angled board image

LMZ34202EVM

4.5V to 42V, 2A Step-Down Power Module Evaluation Board

Pricing

Qty Price
+

Features for the LMZ34202EVM

  • 4.5V to 42V Input Voltage Range
  • 2.5V, 3.3V, 5.0V, 6.0V and 7.5V Output Voltage Jumper
  • Up to 2A of Output Current

Description for the LMZ34202EVM

The LMZ34202 evaluation board is configured to evaluate the operation of the LMZ34202 power module. The input voltage range is 4.5V to 42V. The output voltage can be selected from 5 popular voltages (2.5V, 3.3V, 5.0V, 6.0, & 7.5V) using a single jumper. The switching frequency can also be selected using a jumper. The evaluation board has several test points and jumpers to easily evaluate the LMZ34202 operation.

Pricing

Qty Price
+