Features for the LP8556TM-EVM
- 2.7V-36V boost input range (2.7V-20V VDD range)
- 43V maximum boost output voltage
- LP8556TME-E05 High-Efficiency WLED Driver with Configurable EPROM Settings
- USB-I2C Interface Board for easy device control
- Configurable array of 72 side emitting white LEDs
- Evaluation Software
- Compact, low-profile, external components
Description for the LP8556TM-EVM
The Texas Instruments LP8556TM-EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LP8556 High-Efficiency LED Backlight Driver. The device features high efficiency boost DC-DC converted and 6 high-precision current sinks that can be controlled by either a PWM signal or an I2C master. In addition to the main board featuring the LP8556TME-E05, the module features a USB-I2C Interface Board and an LED Board. The USB-I2C Interface Board coupled with the evaluation software enables easy device control and configuration of all device features. The LED board provides a configurable array of 72 side emitting white LEDs.