MSP-GANG <p>MSP-GANG production programmer</p> angled board image

MSP-GANG

MSP-GANG production programmer

Pricing

Qty Price
+

Features for the MSP-GANG

  • Quickly and reliably program Flash or FRAM-based MSP devices via RS-232 or USB interface
  • Several programming modes:
    • Interactive Mode – Programming while connected to PC using the MSP GANG Programmer GUI
    • Program from Image – An image can be stored, which contains configuration options and code files. This allows users to program MSP devices standalone, without a PC
    • Programming from Script – Enables developers to automate more complicated programming procedures.
  • Intuitive GUI for configuring, programming & testing production setup
  • SD Card slot for storing images
  • LCD screen for easy programming without a PC
  • Supports up to 8 targets simultaneously
  • Supports all current and future MSPM0/MSP430/MSP432  devices

Description for the MSP-GANG

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430™/MSP432™ device programmer that can program up to eight identical MSPM0/MSP430/MSP432 Flash or FRAM devices at the same time. It connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.

Pricing

Qty Price
+