Features for the PCM5122EVM-U
Description for the PCM5122EVM-U
The PCM5142EVM-U is a complete evaluation kit for use with a personal computer running the Microsoft Windows ™ operating system. This EVM can be used in conjunction with PurePath™ Studio to take advantage of the fixed-function processing and mini-DSP processing capabilities of the PCM5142 and PCM5141. The necessary evaluation software can be found online at the PCM5122 or PCM5141 Product Folder. The PCM5142EVM is in the Texas Instruments (TI) EVM form factor, which allows direct evaluation of the device performance and operating characteristics and eases software development and system prototyping. The PCM5142EVM-U is operational with one mini-USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration. The EVM also allows external control signals and audio data for advanced operation, which allows prototyping and connection to the rest of the development or system.
PurePath Studios enables customers to take full advantage of the fixed-function audio processing and full mini-DSP capabilities of the PCM5121/2 and PCM5141/2, respectively. Using this software customers can choose a fixed function audio process flow with the PCM5121/2 and use features such as volume control, EQ, and DRC. The PCM5141/2 family can employ many more algorithms additionally, as customers can configure their own adaptable, full mini-DSP process flows with these devices, specifically suited to their application.