SN55HVD233EVM-CVAL SN55HVD233-SP radiation hardness assured (RHA) evaluation module top board image

SN55HVD233EVM-CVAL

SN55HVD233-SP radiation hardness assured (RHA) evaluation module

Pricing

Qty Price
+

Features for the SN55HVD233EVM-CVAL

  • Single 3.3V supply
  • Compatible with ISO 11898-2
  • Data Rates up to 1Mbps
  • Low 600µA standby (Listen mode) current

Description for the SN55HVD233EVM-CVAL

The SN55HVD233EVM-CVAL is an evaluation module for the raditation tolerant SN55HVD233-SP CAN tranceiver. The EVM has configurations for basic CAN evaluation, including various load and termination settings necessary to evaluate CAN transceiver performance.

Pricing

Qty Price
+