Features for the TLC6C5712EVM
- 12-Channel constant current output, up to 50mA per channel, programmable via an external resistor
- SPI communication interface
- 256-step linear programmabiliy for each channel
- 6 PWM inputs, programmable channel mapping capability via SPI interface
- Full diagnostics such as Open load detection, short to GND detection, short LED detection, adjacent pin short detection etc
Description for the TLC6C5712EVM
TLC6C5712EVM is designed for evaluating TLC6C5712, which is a 12-channels linear constant current led driver IC, it can support current up to 75mA per channel. It also has full protection & diagnostics functions, such as LED open protection, LED short , Adjacent Pin short fault detection and etc.