Features for the TLV70028EVM-463
- Low Cost
- Stable with 0.1µF Ceramic Output Cap
- Low Power IQ = 29µA
- 2% Accuracy
- Low Output Noise, 55mVRMS (No Bypass Cap Required)
- Low PSRR 80dB @ 1kHz
Description for the TLV70028EVM-463
The TLV70028EVM-463 facilitates evaluation of the TLV70028 200mA, low IQ, low dropout regulator in the DSE (1.5 x 1.5mm SON-6) package.