TMDSCNCD28069 F28069 Piccolo controlCARD angled board image

TMDSCNCD28069

F28069 Piccolo controlCARD

Pricing

Qty Price
+

Features for the TMDSCNCD28069

Hardware Features

  • TMDSCNCD28069: TMS320F28069 DIMM100 based controlCARD
  • Small form factor
  • F28x analog I/O, digital I/O and JTAG signals to DIMM interface
  • 5V power and JTAG debug probe required from DIMM interface
  • Hardware files can be found by downloading  C2000Ware at boards\controlCARDs\TMDSCNCD28069

 

Software Features

 

Get Started

Description for the TMDSCNCD28069

TMDSCNCD28069 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2806x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.

For first evaluation, controlCARDs are typically purchased bundled with a docking station or an application kit. The TMDSCNCD28069 control card requires a DIMM100 baseboard to function.

Pricing

Qty Price
+