TMDSCNCD28069MISO controlCARD with Piccolo TMS320F28069MPZT, InstaSPIN-FOC and InstaSPIN-MOTION enabled top board image

TMDSCNCD28069MISO

controlCARD with Piccolo TMS320F28069MPZT, InstaSPIN-FOC and InstaSPIN-MOTION enabled

Pricing

Qty Price
+

Features for the TMDSCNCD28069MISO

Hardware Features

  • TMDSCNCD28069MISO: TMS320F28069M InstaSPIN-FOC and InstaSPIN-MOTION enabled DIMM100 based controlCARD
  • Small form factor
  • On-board isolated JTAG Debug Probe (Mini-USB XDS100v1)
  • F28x analog I/O, digital I/O and JTAG signals to DIMM interface
  • 5V power required from DIMM interface
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28069ISO

 

Software Features

 

Get Started

Description for the TMDSCNCD28069MISO

TMDSCNCD28069MISO is an InstaSPIN-FOC and InstaSPIN-MOTION enabled DIMM100 controlCARD based evaluation and development tool for the F2806x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.

For first evaluation, controlCARDs are typically purchased bundled with a docking station or an application kit. The TMDSCNCD28069MISO control card requires a DIMM100 baseboard to function.

Pricing

Qty Price
+