Features for the TPA6021A4EVM
- 2-W stereo output drive into 4-ohm speakers
- Stereo headphone drive
- Bass boost
- Docking station outputs
- DC volume control
- DC gain control
Description for the TPA6021A4EVM
The TPA6021A4 is a stereo audio power amplifier that drives 2 W/channel of continuous RMS power into a 4- load when utilizing a heat sink. Advanced dc volume control minimizes external components and allows BTL (speaker) volume control and SE (headphone) volume control.
The 20-pin DIP package allows for the use of a heatsink which provides higher output power.
To ensure a smooth transition between active and shutdown modes, a fade mode ramps the volume up and down.