Features for the TPA6120A2RGYEVM
- Compact EVM layout emphasizes the tiny solution size
- Versatile EVM design allows for Single Ended or Differential inputs
- Industry leading Signal-to-Noise Ratio (SNR) = 128dB
- Best in class Voltage Noise of 0.9 uVrms with a stereo 16 Ohm Load
Description for the TPA6120A2RGYEVM
The TPA6120A2 is an exceptionally high-performance Hi-Fi stereo headphone amplifier capable of delivering 1.5 W of continuous RMS power per channel into 32-Ohm speakers in a tiny QFP package.