TPD4E05U06DQAEVM TPD4E05U06 4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode Evaluation Module angled board image

TPD4E05U06DQAEVM

TPD4E05U06 4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode Evaluation Module

Pricing

Qty Price
+

Features for the TPD4E05U06DQAEVM

  • Provides System Level ESD Protection for Low-Voltage IO Interfaces
  • IEC 61000-4-2 Level 4:
    • ±12kV (Contact discharge)
    • ±15kV (Air-gap discharge)
  • IO Capacitance 0.42pF (Typ)
  • DC Breakdown Voltage 6.5V (Min)
  • Ultra low Leakage Current 10nA (Max)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to 125°C
  • Easy Straight-through Routing Package

Description for the TPD4E05U06DQAEVM

The TPD4E05U06DQAEVM is designed to allow 4-port analysis through a 100 Ω TMDS line, or differential pair. The board material is Rogers Board RO4350 with a Dielectric Constant, εr, of 3.48 +/- 0.05 and a loss tangent, δ, of 0.0031 at 2.5 GHz. The port connectors are surface-mount SMP 50 Ω high speed connectors.

The EVM has two sections: CALIBRATION and TPD4E05U06DQA. The traces on the CALIBRATION section are identical to the traces on the TPD4E05U06DQA section, allowing the board’s effect to be removed and only the device under test’s performance to be evaluated, without having to de-solder the device under test.

Pricing

Qty Price
+