Features for the TPL5100EVM
- Stand alone EVM
- Battery powered (optional)
- Plug & Play in to MSP430 launchpad
- Manual configuration of the delay timer
Description for the TPL5100EVM
The Texas Instruments TPL5100EVM evaluation module (EVM) allows a designer to configure the delay timers of the TPL5100 and measure its very low current consumption. Moreover the TPL5100EVM is ready to be connected to the Launchpads of MSP430, Stellaris and C2000 in order to test its watchdog and timer and power cycling features.