TPS22922BEVM

TPS22922B Load Switch Evaluation Module

Pricing

Qty Price
+

Features for the TPS22922BEVM

  • Input voltage range: 0.9 V to 3.6 V
  • 110mA max output current
  • Access to the VIN, VOUT, and ON pins
  • Jumpers to select input capacitance, output capacitance and output resistance

Description for the TPS22922BEVM

The TPS22921/22/22B evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22922B load switch. The TPS22921/22/22B EVM allows the user to apply different input voltages (0.9 V to 3.6 V) under different load condition’s up to 110 mA. Additional open resistor and capacitor footprints allow for the use of customer-selected input and output load values. The TPS22921/22/22B EVM accepts a YFP-6 packaged load switch for any of three (3) possible devices: TPS22921, TPS22922, or TPS22922B.

Pricing

Qty Price
+