TPS22929DEVM-661 TPS22929D Low-Input Voltage, 1.8A Single-Channel Load Switch Evaluation Module angled board image

TPS22929DEVM-661

TPS22929D Low-Input Voltage, 1.8A Single-Channel Load Switch Evaluation Module

Pricing

Qty Price
+

Features for the TPS22929DEVM-661

  • Input voltage range: 1.4 V to 5.5 V
  • Input current range: 0 A to 1.8 A
  • Access to VIN, VOUT, and EN pins
  • VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
  • Jumpers to select input capacitance, output capacitance and output resistance

Description for the TPS22929DEVM-661

The TPS2292xxEVM-661 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22929 Low Input Voltage, 1.8A Single Channel Load Switch with Controlled Turn-On. The EVM allows the user to apply different input voltages (1.4 V to 5.5 V) under different loading conditions (0 A to 1.8 A) to the TPS22929 device. Output, input and switching waveforms can be monitored on the EVM. Different input and output capacitors can be evaluated as well.

Pricing

Qty Price
+