TPS22930AEVM-027 TPS22930A Load Switch Evaluation Module angled board image

TPS22930AEVM-027

TPS22930A Load Switch Evaluation Module

Pricing

Qty Price
+

Features for the TPS22930AEVM-027

  • Input voltage range: 1.4 V to 5.5 V
  • Input current range: 0 A to 2 A
  • Access to VIN, VOUT, and ON pins
  • VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
  • Jumpers to select input capacitance, output capacitance and output resistance

Description for the TPS22930AEVM-027

The Texas Instruments TPS22930AEVM-027 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22930A 2A load switch with reverse-current protection. The EVM allows the user to connect power to and control the Ultra-Small CSP-4 package load switch. Parameters such as On State resistance, Slew Rate and Discharge properties can be easily evaluated.

Pricing

Qty Price
+