Features for the TPS22946EVM-499
- Input voltage range: 1.62 V to 5.5 V
- Continuous current up to 155mA
- Access to the VIN, VOUT, ON , and CL pins
- Jumpers to select input capacitance, output capacitance and output resistance
Description for the TPS22946EVM-499
The TPS22946EVM-499 evaluation module (EVM) allows the user to connect power to and control the TPS22946 ultra-small, CSP-6 package load switch. Parameters such as on state resistance, slew rate and current limit properties can be easily evaluated.