TPS2375EVM TPS2375 IEEE802.3AF POE Powred Device Evaluation Module angled board image

TPS2375EVM

TPS2375 IEEE802.3af POE Powered Device Evaluation Module

Pricing

Qty Price
+

Features for the TPS2375EVM

The HPA028 EVM facilitates easy evaluation of the TPS2375 PD controller. The EVM features include:
  • IEEE802.3af Compliant Powered Device Front End
  • Uses TPS2375D IEEE802.3af PoE PD Controller
  • Input and Output Capacitors
  • Gigabit Ethernet Application
  • Dual DUT Footprint
  • Power-Good Indicator LED
  • Connection for Downstream DC/DC Converter
  • Available Spare Footprints and Test Points

Description for the TPS2375EVM

The HPA028 EVM features the TPS2375 from Texas Instruments Incorporated. The EVM is designed to look like the front end of any Power Over Ethernet (PoE) Powered Device (PD) module. An RJ-45 connector is provided to connect directly to an Ethernet cable having a Power Sourcing Equipment (PSE) driving it on the other end. The EVM also accepts power applied using a stand-alone power supply.

Pricing

Qty Price
+