Features for the TPS2378EVM-105
- 100 V, 0.5 Ω Hotswap MOSFET
- 15 kV/8 kV System-Level ESD Capability
- DC/DC Converter Enable
- PowerPad™ SO-8 Package
- Adapter Priority Input
- IEEE 802.3at type-2 hardware classification with status flag
Description for the TPS2378EVM-105
The Texas Instruments TPS2378EVM-105 evaluation module (EVM) helps designers evaluate the performance of the TPS2378 IEEE 802.3at PoE High-Power PD Interface with AUX Control. The EVM is designed to look like the front end of any Power Over Ethernet (PoE) PD module. An RJ-45 connector is provided to connect directly to an Ethernet cable with a Power Sourcing Equipment (PSE) driving it on the other end. The EVM also accepts power applied using a stand-alone power supply.