TPS2410EVM TPS2410 Evaluation Module angled board image

TPS2410EVM

TPS2410 Evaluation Module

Pricing

Qty Price
+

Features for the TPS2410EVM

A 5 V supply is used to power status LEDs. It is jumper selected to power VDD on the TPS2410 and the glitch circuit if the control voltage is less than 3.0 V. The status outputs turn on LEDs to give a visual condition of the system, fault, power good, and gate status. The Glitch maker, discussed in the test methods section of the user's guide, applies a 1 ohm load to the input supply for 100 us. This disruption allows the user to scope test points and observe system recovery. The RSET resistor is used to program the turn-off point of the TPS2410. The Filter compensates for system noise. The UV and OV cicuits set permissible limits for input operating voltage.

Description for the TPS2410EVM

The TPS2410EVM is an Evaluation module set up to wire-OR two power supplies for redundant power to a load using two TPS2410s and MOSFETs.

Pricing

Qty Price
+