TPS3847085EVM-577 TPS3847 380nA voltage monitor for 12V rails evaluation module top board image

TPS3847085EVM-577

TPS3847 380nA voltage monitor for 12V rails evaluation module

Pricing

Qty Price
+

Features for the TPS3847085EVM-577

  • Ultra-Low Supply Current: 380nA
  • Wide Supply Voltage Range: 4.5V to 18V
  • High threshold accuracy : 2.5%
  • Internal Hysteresis: 10%*Vt
  • Push Pull output, 15ms delay timing
  • Factory trimmed fixed voltage thresholds
  • Temperature Range: -40C to +85C
  • Packages: 2x2mm SON , SOT23

Description for the TPS3847085EVM-577

The TPS3847085EVM-577 is a fully assembled and tested Evaluation Module (EVM) for evaluating the TPS3847085 supervisor. The EVM circuit is configured to be a reference design for engineering applications. Connectors and test points are provided for convenience.

Pricing

Qty Price
+