TPS51916EVM-746 Evaluation Module for TPS51916 DDR2, DDR3 & DDR3L Memory Power Solution Synchronous Buck Controller angled board image

TPS51916EVM-746

Evaluation Module for TPS51916 DDR2, DDR3 & DDR3L Memory Power Solution Synchronous Buck Controller

Pricing

Qty Price
+

Features for the TPS51916EVM-746

  • D-CAP2™-mode operation with all-ceramic VDDQ output capacitor
  • 20-Adc steady-state VDDQ output current
  • Supports VDDQ prebias start-up
  • SW1 and SW2 provides S3, S5 power control
  • Optional external VLDOIN voltage for efficiency and flexible operation
  • Convenient test points for probing critical waveforms

Description for the TPS51916EVM-746

The TPS51916EVM-746 evaluation module is a fully assembled and tested circuit for evaluating the TPS51916 low-dropout (LDO) regulator. The TPS51916 provides a complete power supply for DDR2, DDR3, DDR3L and DDR4 memory system in the lowest total cost and minimum space. The TPS51916 integrates a synchronous buck controller (VDDQ) with a 2-A sink/source tracking LDO (VTT) and buffered, low-noise reference (VTTREF). The TPS51916EVM-746 also provides a number of test points to evaluate the performance of the TPS51916.

Pricing

Qty Price
+