Features for the TPS53313EVM-078
- Continuous 6-A Output Current Capability
- Supports all MLCC Output Capacitors
- Voltage Mode Control
- Selectable Light-Load Operation Modes (Forced Continuous Conduction Mode (FCCM) and Skip Mode)
- Selectable Switching Frequency Settings (600 kHz and 1.00 MHz)
- Support Synchronization to External Clock
- Selectable Overcurrent Threshold
- Soft-Stop Output Discharge During Disable
- Over Current, Over Voltage, Under voltage and Over Temperature Protections
- Power Good Indication
- Pre-Bias Output Voltage Start Up
- Convenient Test Points for Probing Critical Waveforms
Description for the TPS53313EVM-078
The TPS53313EVM-078 evaluation module (EVM) is a step-down regulator featuring the TPS53313. The TPS53313EVM-078 is designed to use a 12-V voltage rail to produce a regulated 1.2-V output with up to 6-A load current. The TPS53313EVM-078 is designed to demonstrate the TPS53313 in a typical Point-Of-Load (POL) application while providing a number of test points to evaluate the performance of the TPS53313.