Features for the TPS54228EVM-686
- D-CAP2 Mode Enables Fast Transient Response
- Low Output Ripple and Allows Ceramic Output Capacitor
- Wide Vin Input Voltage Range: 4.5V to 18V
- Output Voltage Range: 0.76 V to 7.0 V
- Highly Efficient Integrated FETs Optimized for Lower Duty Cycle Applications - 160mOhm (High Side) and 110mOhm (Low Side)
- High Efficiency, less than 10uA at shutdown
- High Initial Bandgap Reference Accuracy
- Adjustable Soft start
- Pre-Biased Soft Start
- 700kHz Switching Frequency (fsw)
- Cycle by Cycle Over-Current Limit
- Auto Skip mode
Description for the TPS54228EVM-686
The TPS54228EVM-686 is a fully assembled and tested circuit for evaluating the TPS54228 synchronous step-down converter with light load efficiency. The TPS54228EVM-686 operates from a 4.5V to 18V input and provides a 1.05V output at 2A.