TPS54327EVM-686 Evaluation Module for TPS54327 3-A Synchronous Step-Down Converter angled board image

TPS54327EVM-686

Evaluation Module for TPS54327 3-A Synchronous Step-Down Converter

Pricing

Qty Price
+

Features for the TPS54327EVM-686

  • Fast load transient response
  • Low output ripple and allows ceramic output capacitor
  • Highly efficient integrated FETs optimized for low duty cycle applications
  • Adjustable soft start
  • Pre-biased soft start
  • 700-kHz switching frequency operation

Description for the TPS54327EVM-686

The TPS54327EVM-686 is a fully assembled and tested circuit for evaluating the TPS54327 synchronous step-down converter. The TPS54327EVM-686 operates from a 4.5-V to 18-V input and provides a 1.05-V output up to 3-A load. The main control loop of TPS54327 uses D-CAP2™ mode control, which provides a very fast transient response without the need for external components in phase compensation.

Pricing

Qty Price
+