Features for the TPS54519EVM-037
- 2.95V to 6V Operation
- 5A Output Current
- 1.8V Output
- Hiccup Model Current Limit
- 0.6V Internal Reference Voltage
Description for the TPS54519EVM-037
The TPS54519EVM-037 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54519 Synchronous Step-Down Converter. The EVM operates from a 3V to 6V supply and provides a 1.8V output at 5A.