Features for the TPS54560EVM-515
- 4.5 V to 60 V Input Supply Voltage
- Integrated 90-mΩ High Side N-Channel MOSFET
- 146 µA Operating Quiescent Current
- 2 µA Shutdown Current
- 100 kHz to 2.5 MHz Switching Frequency
- Adjustable UVLO Voltage and Hysteresis
Description for the TPS54560EVM-515
The Texas Instruments TPS54560EVM-515 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54560 Step-Down DC/DC Converter. The EVM operates from a 7V to 60V input (12V nominal) and provides a 5.0V output at 5A.